Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Clip - Clip
Bill of material
81.100
ARTNR
Partnumber
81.100
FT
Type
2
SV
Clamping range from
25 mm
SB
Clamping range up to
27 mm
H
Height
30.0 mm
B
Width
10.2 mm
TF
Depth
9.52 mm
DB
Hole diameter
3.20 mm
AB
Number of holes
1
BABS
Hole distance
0.0 mm
WER
Material code
1.1200
GEW
Weight
4,6 g
OB
Surface
verzinkt/zinc plated
GP
Basis
-
KB
Clamping width
0 mm
H4
Basis to center
17 mm
H1
Basis Abstand
7.00 mm
D
0.00 mm
H2
25.00 mm
H3
0.00 mm
H5
0.00 mm
A1
11.50 mm
A2
22.00 mm
A3
25.00 mm
A5
0.00 mm
A6
0.00 mm
R2
0.00 mm
R3
0.00 mm
R5
0.00 mm
T
Thickness
0.60 mm
R1
4.00 mm
BBO
Breite Basis Oberteil
0.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices